9100-UK Series Single Row Angular Contact Ball Bearings
Single Row Angular Contact Ball Bearings
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| 9100-UK | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 26.0000 mm | Width B N/A 8.00 mm | Grease Speed Rating n1 N/A 30000 rpm | Basic Dynamic Radial Load Rating C N/A 4620 N | Basic Static Radial Load Rating Co N/A 2080 N |
| 9101-UK | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 28.0000 mm | Width B N/A 8.00 mm | Grease Speed Rating n1 N/A 25000 rpm | Basic Dynamic Radial Load Rating C N/A 5070 N | Basic Static Radial Load Rating Co N/A 2500 N |
| 9102-UK | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width B N/A 9.00 mm | Grease Speed Rating n1 N/A 22000 rpm | Basic Dynamic Radial Load Rating C N/A 5400 N | Basic Static Radial Load Rating Co N/A 2900 N |
| 9103-UK | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 10.00 mm | Grease Speed Rating n1 N/A 19000 rpm | Basic Dynamic Radial Load Rating C N/A 7610 N | Basic Static Radial Load Rating Co N/A 4250 N |
| 9104-UK | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 42.0000 mm | Width B N/A 12.00 mm | Grease Speed Rating n1 N/A 16000 rpm | Basic Dynamic Radial Load Rating C N/A 9560 N | Basic Static Radial Load Rating Co N/A 5600 N |
| 9105-UK | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 47.0000 mm | Width B N/A 12.00 mm | Grease Speed Rating n1 N/A 12000 rpm | Basic Dynamic Radial Load Rating C N/A 10600 N | Basic Static Radial Load Rating Co N/A 6950 N |
| 9106-UK | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 55.0000 mm | Width B N/A 13.00 mm | Grease Speed Rating n1 N/A 11000 rpm | Basic Dynamic Radial Load Rating C N/A 13800 N | Basic Static Radial Load Rating Co N/A 9650 N |
| 9107-UK | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 14.00 mm | Grease Speed Rating n1 N/A 9200 rpm | Basic Dynamic Radial Load Rating C N/A 16800 N | Basic Static Radial Load Rating Co N/A 12000 N |
| 9108-UK | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 68.0000 mm | Width B N/A 15.00 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 17200 N | Basic Static Radial Load Rating Co N/A 13200 N |
| 9109-UK | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 75.0000 mm | Width B N/A 16.00 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 21200 N | Basic Static Radial Load Rating Co N/A 17000 N |
| 9110-UK | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width B N/A 16.00 mm | Grease Speed Rating n1 N/A 6900 rpm | Basic Dynamic Radial Load Rating C N/A 22100 N | Basic Static Radial Load Rating Co N/A 18300 N |
| 9111-UK | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 90.0000 mm | Width B N/A 18.00 mm | Grease Speed Rating n1 N/A 6300 rpm | Basic Dynamic Radial Load Rating C N/A 29600 N | Basic Static Radial Load Rating Co N/A 25500 N |
| 9112-UK | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 95.0000 mm | Width B N/A 18.00 mm | Grease Speed Rating n1 N/A 5700 rpm | Basic Dynamic Radial Load Rating C N/A 30200 N | Basic Static Radial Load Rating Co N/A 27000 N |
| 9113-UK | Bore d N/A 65.000 mm | Outside Diameter D1 N/A 100.0000 mm | Width B N/A 18.00 mm | Grease Speed Rating n1 N/A 5400 rpm | Basic Dynamic Radial Load Rating C N/A 31200 N | Basic Static Radial Load Rating Co N/A 29000 N |
| 9114-UK | Bore d N/A 70.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 20.00 mm | Grease Speed Rating n1 N/A 5000 rpm | Basic Dynamic Radial Load Rating C N/A 34500 N | Basic Static Radial Load Rating Co N/A 35500 N |
| 9115-UK | Bore d N/A 75.000 mm | Outside Diameter D1 N/A 115.0000 mm | Width B N/A 20.00 mm | Grease Speed Rating n1 N/A 4700 rpm | Basic Dynamic Radial Load Rating C N/A 37700 N | Basic Static Radial Load Rating Co N/A 37500 N |
| 9116-UK | Bore d N/A 80.000 mm | Outside Diameter D1 N/A 125.0000 mm | Width B N/A 22.00 mm | Grease Speed Rating n1 N/A 4500 rpm | Basic Dynamic Radial Load Rating C N/A 48800 N | Basic Static Radial Load Rating Co N/A 49000 N |
| 9117-UK | Bore d N/A 85.000 mm | Outside Diameter D1 N/A 130.0000 mm | Width B N/A 22.00 mm | Grease Speed Rating n1 N/A 4100 rpm | Basic Dynamic Radial Load Rating C N/A 49400 N | Basic Static Radial Load Rating Co N/A 52000 N |
| 9118-UK | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 140.0000 mm | Width B N/A 24.00 mm | Grease Speed Rating n1 N/A 3800 rpm | Basic Dynamic Radial Load Rating C N/A 58500 N | Basic Static Radial Load Rating Co N/A 61000 N |
| 9119-UK | Bore d N/A 95.000 mm | Outside Diameter D1 N/A 145.0000 mm | Width B N/A 24.00 mm | Grease Speed Rating n1 N/A 3600 rpm | Basic Dynamic Radial Load Rating C N/A 71500 N | Basic Static Radial Load Rating Co N/A 71000 N |
| 9120-UK | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 150.0000 mm | Width B N/A 24.00 mm | Grease Speed Rating n1 N/A 3500 rpm | Basic Dynamic Radial Load Rating C N/A 62400 N | Basic Static Radial Load Rating Co N/A 68000 N |
| 9121-UK | Bore d N/A 105.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width B N/A 26.00 mm | Grease Speed Rating n1 N/A 3300 rpm | Basic Dynamic Radial Load Rating C N/A 74100 N | Basic Static Radial Load Rating Co N/A 80000 N |
| 9122-UK | Bore d N/A 110.000 mm | Outside Diameter D1 N/A 170.0000 mm | Width B N/A 28.00 mm | Grease Speed Rating n1 N/A 3200 rpm | Basic Dynamic Radial Load Rating C N/A 87100 N | Basic Static Radial Load Rating Co N/A 91500 N |