Unit of Measure

Specifications

Bore d

N/A 75.000 mm

Outside Diameter D1

N/A 115.0000 mm

Width B

N/A 20.00 mm

Fillet Radius ra

N/A 1.00 mm

Grease Speed Rating n1

N/A 4700 rpm

Oil Speed Rating n2

N/A 6100 rpm

Basic Dynamic Radial Load Rating C

N/A 37700 N

Basic Static Radial Load Rating Co

N/A 37500 N