Unit of Measure

Specifications

Bore d

25.000 mm

Outside Diameter D1

47.0000 mm

Width B

12.00 mm

Fillet Radius ra

0.64 mm

Grease Speed Rating n1

12000 rpm

Oil Speed Rating n2

16000 rpm

Basic Dynamic Radial Load Rating C

10600 N

Basic Static Radial Load Rating Co

6950 N