Unit of Measure

Specifications

Bore d

100.000 mm

Outside Diameter D1

150.0000 mm

Width B

24.00 mm

Fillet Radius ra

1.50 mm

Grease Speed Rating n1

3500 rpm

Oil Speed Rating n2

4500 rpm

Basic Dynamic Radial Load Rating C

62400 N

Basic Static Radial Load Rating Co

68000 N