Unit of Measure

Specifications

Bore d

30.000 mm

Outside Diameter D1

55.0000 mm

Width B

13.00 mm

Fillet Radius ra

1.00 mm

Grease Speed Rating n1

11000 rpm

Oil Speed Rating n2

14000 rpm

Basic Dynamic Radial Load Rating C

13800 N

Basic Static Radial Load Rating Co

9650 N