Unit of Measure

Specifications

Bore d

N/A 85.000 mm

Outside Diameter D1

N/A 130.0000 mm

Width B

N/A 22.00 mm

Fillet Radius ra

N/A 1.00 mm

Grease Speed Rating n1

N/A 4100 rpm

Oil Speed Rating n2

N/A 5300 rpm

Basic Dynamic Radial Load Rating C

N/A 49400 N

Basic Static Radial Load Rating Co

N/A 52000 N