Unit of Measure

Specifications

Bore d

N/A 80.000 mm

Outside Diameter D1

N/A 125.0000 mm

Width B

N/A 22.00 mm

Fillet Radius ra

N/A 1.00 mm

Grease Speed Rating n1

N/A 4500 rpm

Oil Speed Rating n2

N/A 5800 rpm

Basic Dynamic Radial Load Rating C

N/A 48800 N

Basic Static Radial Load Rating Co

N/A 49000 N