RRH-BRR Series Composite Mounted Stainless Steel Unit - Coated Insert Bearings Metric
Marathon Units Metric
Item # |
Bore Diameter D |
Outside Diameter D2 |
Inner Width B |
Weight W |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
RRH20BRR | Bore Diameter D N/A 20 mm | Outside Diameter D2 N/A 47 mm | Inner Width B N/A 31.0 mm | Weight W N/A 0.14 kg | Basic Dynamic Radial Load Rating N/A 10600 N | Basic Static Radial Load Rating Co N/A 6550 N |
RRH25BRR | Bore Diameter D N/A 25 mm | Outside Diameter D2 N/A 52 mm | Inner Width B N/A 34.1 mm | Weight W N/A 0.18 kg | Basic Dynamic Radial Load Rating N/A 11200 N | Basic Static Radial Load Rating Co N/A 7800 N |
RRH30BRR | Bore Diameter D N/A 30 mm | Outside Diameter D2 N/A 62 mm | Inner Width B N/A 38.1 mm | Weight W N/A 0.27 kg | Basic Dynamic Radial Load Rating N/A 15600 N | Basic Static Radial Load Rating Co N/A 11200 N |
RRH35BRR | Bore Diameter D N/A 35 mm | Outside Diameter D2 N/A 72 mm | Inner Width B N/A 42.9 mm | Weight W N/A 0.46 kg | Basic Dynamic Radial Load Rating N/A 20300 N | Basic Static Radial Load Rating Co N/A 15300 N |
RRH40BRR | Bore Diameter D N/A 40 mm | Outside Diameter D2 N/A 80 mm | Inner Width B N/A 49.2 mm | Weight W N/A 0.55 kg | Basic Dynamic Radial Load Rating N/A 24700 N | Basic Static Radial Load Rating Co N/A 19000 N |