Unit of Measure

Specifications

Bore Diameter D

N/A 25 mm

Outside Diameter D2

N/A 52 mm

Inner Width B

N/A 34.1 mm

Outher Width C

N/A 15 mm

Dimension D3

N/A 33.74 mm

Weight W

N/A 0.18 kg

Dimension S

N/A 14.3 mm

Max Fillet Rad. MFR

N/A 0.6 mm

Set Screw Size SSS

N/A M6*0.75*5

Basic Dynamic Radial Load Rating

N/A 11200 N

Basic Static Radial Load Rating Co

N/A 7800 N