Unit of Measure

Specifications

Bore Diameter D

20 mm

Outside Diameter D2

47 mm

Inner Width B

31.0 mm

Outher Width C

14 mm

Dimension D3

28.20 mm

Weight W

0.14 kg

Dimension S

12.7 mm

Max Fillet Rad. MFR

0.6 mm

Set Screw Size SSS

M6*0.75*5

Basic Dynamic Radial Load Rating

10600 N

Basic Static Radial Load Rating Co

6550 N