Unit of Measure

Specifications

Bore Diameter D

N/A 40 mm

Outside Diameter D2

N/A 80 mm

Inner Width B

N/A 49.2 mm

Outher Width C

N/A 19 mm

Dimension D3

N/A 51.80 mm

Weight W

N/A 0.55 kg

Dimension S

N/A 19.0 mm

Max Fillet Rad. MFR

N/A 1.0 mm

Set Screw Size SSS

N/A M8*1*7

Basic Dynamic Radial Load Rating

N/A 24700 N

Basic Static Radial Load Rating Co

N/A 19000 N