Unit of Measure

Specifications

Bore Diameter D

N/A 35 mm

Outside Diameter D2

N/A 72 mm

Inner Width B

N/A 42.9 mm

Outher Width C

N/A 19 mm

Dimension D3

N/A 46.10 mm

Weight W

N/A 0.46 kg

Dimension S

N/A 17.5 mm

Max Fillet Rad. MFR

N/A 1.0 mm

Set Screw Size SSS

N/A M6*0.75*5

Basic Dynamic Radial Load Rating

N/A 20300 N

Basic Static Radial Load Rating Co

N/A 15300 N