8000-AAB Series Matched Angular Contact Ball Bearing Assemblies
Matched Angular Contact Ball Bearing Assemblies
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating 40 AA Pair C1 |
Basic Static Radial Load Rating 40 AA Pair Co1 |
Angle Third |
|---|---|---|---|---|---|---|---|
| 8218AAB | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width B N/A 90.00 mm | Grease Speed Rating n1 N/A 3400 rpm | Basic Dynamic Radial Load Rating 40 AA Pair C1 N/A 216000 N | Basic Static Radial Load Rating 40 AA Pair Co1 N/A 285000 N | Angle Third N/A 40 º |
| 8219AAB | Bore d N/A 95.000 mm | Outside Diameter D1 N/A 170.0000 mm | Width B N/A 96.00 mm | Grease Speed Rating n1 N/A 3200 rpm | Basic Dynamic Radial Load Rating 40 AA Pair C1 N/A 247000 N | Basic Static Radial Load Rating 40 AA Pair Co1 N/A 325000 N | Angle Third N/A 40 º |
| 8220AAB | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 180.0000 mm | Width B N/A 102.00 mm | Grease Speed Rating n1 N/A 3000 rpm | Basic Dynamic Radial Load Rating 40 AA Pair C1 N/A 260000 N | Basic Static Radial Load Rating 40 AA Pair Co1 N/A 345000 N | Angle Third N/A 40 º |
| 8222AAB | Bore d N/A 110.000 mm | Outside Diameter D1 N/A 200.0000 mm | Width B N/A 114.00 mm | Grease Speed Rating n1 N/A 2600 rpm | Basic Dynamic Radial Load Rating 40 AA Pair C1 N/A 307000 N | Basic Static Radial Load Rating 40 AA Pair Co1 N/A 440000 N | Angle Third N/A 40 º |
| 8224AAB | Bore d N/A 120.000 mm | Outside Diameter D1 N/A 215.0000 mm | Width B N/A 120.00 mm | Grease Speed Rating n1 N/A 2200 rpm | Basic Dynamic Radial Load Rating 40 AA Pair C1 N/A 390000 N | Basic Static Radial Load Rating 40 AA Pair Co1 N/A 490000 N | Angle Third N/A 40 º |
| 8238AAB | Bore d N/A 190.000 mm | Outside Diameter D1 N/A 340.0000 mm | Width B N/A 165.00 mm | Grease Speed Rating n1 N/A 1400 rpm | Basic Dynamic Radial Load Rating 40 AA Pair C1 N/A 572000 N | Basic Static Radial Load Rating 40 AA Pair Co1 N/A 1140000 N | Angle Third N/A 40 º |
| 8308AAB | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 90.0000 mm | Width B N/A 69.00 mm | Grease Speed Rating n1 N/A 6700 rpm | Basic Dynamic Radial Load Rating 40 AA Pair C1 N/A 97500 N | Basic Static Radial Load Rating 40 AA Pair Co1 N/A 91500 N | Angle Third N/A 40 º |
| 8309AAB | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 100.0000 mm | Width B N/A 75.00 mm | Grease Speed Rating n1 N/A 6000 rpm | Basic Dynamic Radial Load Rating 40 AA Pair C1 N/A 124000 N | Basic Static Radial Load Rating 40 AA Pair Co1 N/A 122000 N | Angle Third N/A 40 º |
| 8310AAB | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 81.00 mm | Grease Speed Rating n1 N/A 5300 rpm | Basic Dynamic Radial Load Rating 40 AA Pair C1 N/A 143000 N | Basic Static Radial Load Rating 40 AA Pair Co1 N/A 143000 N | Angle Third N/A 40 º |
| 8311AAB | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width B N/A 87.00 mm | Grease Speed Rating n1 N/A 4800 rpm | Basic Dynamic Radial Load Rating 40 AA Pair C1 N/A 165000 N | Basic Static Radial Load Rating 40 AA Pair Co1 N/A 170000 N | Angle Third N/A 40 º |
| 8312AAB | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 130.0000 mm | Width B N/A 93.00 mm | Grease Speed Rating n1 N/A 4500 rpm | Basic Dynamic Radial Load Rating 40 AA Pair C1 N/A 186000 N | Basic Static Radial Load Rating 40 AA Pair Co1 N/A 193000 N | Angle Third N/A 40 º |
| 8313AAB | Bore d N/A 65.000 mm | Outside Diameter D1 N/A 140.0000 mm | Width B N/A 99.00 mm | Grease Speed Rating n1 N/A 4300 rpm | Basic Dynamic Radial Load Rating 40 AA Pair C1 N/A 208000 N | Basic Static Radial Load Rating 40 AA Pair Co1 N/A 224000 N | Angle Third N/A 40 º |
| 8314AAB | Bore d N/A 70.000 mm | Outside Diameter D1 N/A 150.0000 mm | Width B N/A 105.00 mm | Grease Speed Rating n1 N/A 3800 rpm | Basic Dynamic Radial Load Rating 40 AA Pair C1 N/A 242000 N | Basic Static Radial Load Rating 40 AA Pair Co1 N/A 270000 N | Angle Third N/A 40 º |
| 8315AAB | Bore d N/A 75.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width B N/A 111.00 mm | Grease Speed Rating n1 N/A 3600 rpm | Basic Dynamic Radial Load Rating 40 AA Pair C1 N/A 260000 N | Basic Static Radial Load Rating 40 AA Pair Co1 N/A 300000 N | Angle Third N/A 40 º |
| 8316AAB | Bore d N/A 80.000 mm | Outside Diameter D1 N/A 170.0000 mm | Width B N/A 117.00 mm | Grease Speed Rating n1 N/A 3400 rpm | Basic Dynamic Radial Load Rating 40 AA Pair C1 N/A 281000 N | Basic Static Radial Load Rating 40 AA Pair Co1 N/A 335000 N | Angle Third N/A 40 º |
| 8317AAB | Bore d N/A 85.000 mm | Outside Diameter D1 N/A 180.0000 mm | Width B N/A 123.00 mm | Grease Speed Rating n1 N/A 3200 rpm | Basic Dynamic Radial Load Rating 40 AA Pair C1 N/A 302000 N | Basic Static Radial Load Rating 40 AA Pair Co1 N/A 375000 N | Angle Third N/A 40 º |
| 8318AAB | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 190.0000 mm | Width B N/A 129.00 mm | Grease Speed Rating n1 N/A 3000 rpm | Basic Dynamic Radial Load Rating 40 AA Pair C1 N/A 325000 N | Basic Static Radial Load Rating 40 AA Pair Co1 N/A 405000 N | Angle Third N/A 40 º |
| 8319AAB | Bore d N/A 95.000 mm | Outside Diameter D1 N/A 200.0000 mm | Width B N/A 135.00 mm | Grease Speed Rating n1 N/A 2800 rpm | Basic Dynamic Radial Load Rating 40 AA Pair C1 N/A 345000 N | Basic Static Radial Load Rating 40 AA Pair Co1 N/A 455000 N | Angle Third N/A 40 º |
| 8320AAB | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 215.0000 mm | Width B N/A 141.00 mm | Grease Speed Rating n1 N/A 2600 rpm | Basic Dynamic Radial Load Rating 40 AA Pair C1 N/A 390000 N | Basic Static Radial Load Rating 40 AA Pair Co1 N/A 540000 N | Angle Third N/A 40 º |
| 8322AAB | Bore d N/A 110.000 mm | Outside Diameter D1 N/A 240.0000 mm | Width B N/A 150.00 mm | Grease Speed Rating n1 N/A 2200 rpm | Basic Dynamic Radial Load Rating 40 AA Pair C1 N/A 436000 N | Basic Static Radial Load Rating 40 AA Pair Co1 N/A 640000 N | Angle Third N/A 40 º |
| 8326AAB | Bore d N/A 130.000 mm | Outside Diameter D1 N/A 280.0000 mm | Width B N/A 174.00 mm | Grease Speed Rating n1 N/A 1800 rpm | Basic Dynamic Radial Load Rating 40 AA Pair C1 N/A 559000 N | Basic Static Radial Load Rating 40 AA Pair Co1 N/A 915000 N | Angle Third N/A 40 º |
| 8330AAB | Bore d N/A 150.000 mm | Outside Diameter D1 N/A 320.0000 mm | Width B N/A 195.00 mm | Grease Speed Rating n1 N/A 1600 rpm | Basic Dynamic Radial Load Rating 40 AA Pair C1 N/A 663000 N | Basic Static Radial Load Rating 40 AA Pair Co1 N/A 1800000 N | Angle Third N/A 40 º |
| 8336AAB | Bore d N/A 180.000 mm | Outside Diameter D1 N/A 380.0000 mm | Width B N/A 225.00 mm | Grease Speed Rating n1 N/A 1300 rpm | Basic Dynamic Radial Load Rating 40 AA Pair C1 N/A 824000 N | Basic Static Radial Load Rating 40 AA Pair Co1 N/A 1630000 N | Angle Third N/A 40 º |




