Unit of Measure
Specifications
Bore d |
N/A 40.000 mm |
Outside Diameter D1 |
N/A 90.0000 mm |
Width B |
N/A 69.00 mm |
Fillet Radius ra |
N/A 1.50 mm |
Fillet Radius rb |
N/A 1.00 mm |
Grease Speed Rating n1 |
N/A 6700 rpm |
Oil Speed Rating n2 |
N/A 9000 rpm |
Basic Dynamic Radial Load Rating 40 AA Pair C1 |
N/A 97500 N |
Basic Static Radial Load Rating 40 AA Pair Co1 |
N/A 91500 N |
Basic Dynamic Radial Load Rating 15 B Bearing C2 |
N/A 48800 N |
Basic Static Radial Load Rating 15 B Bearing Co2 |
N/A 33500 N |
Angle Third |
N/A 40 º |


