Unit of Measure
Specifications
Bore d |
N/A 85.000 mm |
Outside Diameter D1 |
N/A 180.0000 mm |
Width B |
N/A 123.00 mm |
Fillet Radius ra |
N/A 2.50 mm |
Fillet Radius rb |
N/A 1.00 mm |
Grease Speed Rating n1 |
N/A 3200 rpm |
Oil Speed Rating n2 |
N/A 4300 rpm |
Basic Dynamic Radial Load Rating 40 AA Pair C1 |
N/A 302000 N |
Basic Static Radial Load Rating 40 AA Pair Co1 |
N/A 375000 N |
Basic Dynamic Radial Load Rating 15 B Bearing C2 |
N/A 174000 N |
Basic Static Radial Load Rating 15 B Bearing Co2 |
N/A 146000 N |
Angle Third |
N/A 40 º |


