Unit of Measure
Specifications
Bore d |
N/A 90.000 mm |
Outside Diameter D1 |
N/A 160.0000 mm |
Width B |
N/A 90.00 mm |
Fillet Radius ra |
N/A 2.00 mm |
Fillet Radius rb |
N/A 1.00 mm |
Grease Speed Rating n1 |
N/A 3400 rpm |
Oil Speed Rating n2 |
N/A 4500 rpm |
Basic Dynamic Radial Load Rating 40 AA Pair C1 |
N/A 216000 N |
Basic Static Radial Load Rating 40 AA Pair Co1 |
N/A 285000 N |
Basic Dynamic Radial Load Rating 15 B Bearing C2 |
N/A 124000 N |
Basic Static Radial Load Rating 15 B Bearing Co2 |
N/A 108000 N |
Angle Third |
N/A 40 º |


