Unit of Measure
Specifications
Bore d |
N/A 95.000 mm |
Outside Diameter D1 |
N/A 200.0000 mm |
Width B |
N/A 135.00 mm |
Fillet Radius ra |
N/A 2.50 mm |
Fillet Radius rb |
N/A 1.00 mm |
Grease Speed Rating n1 |
N/A 2800 rpm |
Oil Speed Rating n2 |
N/A 3800 rpm |
Basic Dynamic Radial Load Rating 40 AA Pair C1 |
N/A 345000 N |
Basic Static Radial Load Rating 40 AA Pair Co1 |
N/A 455000 N |
Basic Dynamic Radial Load Rating 15 B Bearing C2 |
N/A 199000 N |
Basic Static Radial Load Rating 15 B Bearing Co2 |
N/A 180000 N |
Angle Third |
N/A 40 º |


