Cartridge - Type Bearings Types
Single Row Radial Ball Bearings
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
Accessories |
|---|---|---|---|---|---|---|
| 304-SZZC | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.23 mm | Basic Dynamic Radial Load Rating C N/A 15900 N | Basic Static Radial Load Rating Co N/A 7800 N | Accessories N/A Synthetic Rubber Seals |
| 305-SFFC | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Basic Dynamic Radial Load Rating C N/A 21000 N | Basic Static Radial Load Rating Co N/A 11000 N | Accessories N/A Metal Shields |
| 305-SLLC | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Basic Dynamic Radial Load Rating C N/A 21000 N | Basic Static Radial Load Rating Co N/A 11000 N | Accessories N/A Removable Metal Shields |
| 305-SZZC | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Basic Dynamic Radial Load Rating C N/A 21000 N | Basic Static Radial Load Rating Co N/A 11000 N | Accessories N/A Synthetic Rubber Seals |
| 306-SFFC | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 30.16 mm | Basic Dynamic Radial Load Rating C N/A 29600 N | Basic Static Radial Load Rating Co N/A 16600 N | Accessories N/A Metal Shields |
| 306-SLLC | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 30.16 mm | Basic Dynamic Radial Load Rating C N/A 29600 N | Basic Static Radial Load Rating Co N/A 16600 N | Accessories N/A Removable Metal Shields |
| 306-SZZC | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 30.16 mm | Basic Dynamic Radial Load Rating C N/A 29600 N | Basic Static Radial Load Rating Co N/A 16600 N | Accessories N/A Synthetic Rubber Seals |
| 307-SFFC | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width B N/A 34.93 mm | Basic Dynamic Radial Load Rating C N/A 36400 N | Basic Static Radial Load Rating Co N/A 20000 N | Accessories N/A Metal Shields |
| 307-SLLC | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width B N/A 34.93 mm | Basic Dynamic Radial Load Rating C N/A 36400 N | Basic Static Radial Load Rating Co N/A 20000 N | Accessories N/A Removable Metal Shields |
| 307-SZZC | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width B N/A 34.93 mm | Basic Dynamic Radial Load Rating C N/A 36400 N | Basic Static Radial Load Rating Co N/A 20000 N | Accessories N/A Synthetic Rubber Seals |
| 308-SFFC | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 90.0000 mm | Width B N/A 36.51 mm | Basic Dynamic Radial Load Rating C N/A 44200 N | Basic Static Radial Load Rating Co N/A 26000 N | Accessories N/A Metal Shields |
| 308-SLLC | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 90.0000 mm | Width B N/A 36.51 mm | Basic Dynamic Radial Load Rating C N/A 44200 N | Basic Static Radial Load Rating Co N/A 26000 N | Accessories N/A Removable Metal Shields |
| 308-SZZC | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 90.0000 mm | Width B N/A 36.51 mm | Basic Dynamic Radial Load Rating C N/A 44200 N | Basic Static Radial Load Rating Co N/A 26000 N | Accessories N/A Synthetic Rubber Seals |
| 309-SFFC | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 100.0000 mm | Width B N/A 39.69 mm | Basic Dynamic Radial Load Rating C N/A 52000 N | Basic Static Radial Load Rating Co N/A 30000 N | Accessories N/A Metal Shields |
| 309-SLLC | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 100.0000 mm | Width B N/A 39.69 mm | Basic Dynamic Radial Load Rating C N/A 52000 N | Basic Static Radial Load Rating Co N/A 30000 N | Accessories N/A Removable Metal Shields |
| 309-SZZC | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 100.0000 mm | Width B N/A 39.69 mm | Basic Dynamic Radial Load Rating C N/A 52000 N | Basic Static Radial Load Rating Co N/A 30000 N | Accessories N/A Synthetic Rubber Seals |
| 310-SFFC | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 44.45 mm | Basic Dynamic Radial Load Rating C N/A 61800 N | Basic Static Radial Load Rating Co N/A 38000 N | Accessories N/A Metal Shields |
| 310-SLLC | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 44.45 mm | Basic Dynamic Radial Load Rating C N/A 61800 N | Basic Static Radial Load Rating Co N/A 38000 N | Accessories N/A Removable Metal Shields |
| 310-SZZC | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 44.45 mm | Basic Dynamic Radial Load Rating C N/A 61800 N | Basic Static Radial Load Rating Co N/A 38000 N | Accessories N/A Synthetic Rubber Seals |
| 311-SFFC | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width B N/A 49.21 mm | Basic Dynamic Radial Load Rating C N/A 71500 N | Basic Static Radial Load Rating Co N/A 45000 N | Accessories N/A Metal Shields |
| 311-SLLC | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width B N/A 49.21 mm | Basic Dynamic Radial Load Rating C N/A 71500 N | Basic Static Radial Load Rating Co N/A 45000 N | Accessories N/A Removable Metal Shields |
| 311-SZZC | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width B N/A 49.21 mm | Basic Dynamic Radial Load Rating C N/A 71500 N | Basic Static Radial Load Rating Co N/A 45000 N | Accessories N/A Synthetic Rubber Seals |
| 312-SFFC | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 130.0000 mm | Width B N/A 53.98 mm | Basic Dynamic Radial Load Rating C N/A 81900 N | Basic Static Radial Load Rating Co N/A 52000 N | Accessories N/A Metal Shields |
| 312-SLLC | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 130.0000 mm | Width B N/A 53.98 mm | Basic Dynamic Radial Load Rating C N/A 81900 N | Basic Static Radial Load Rating Co N/A 52000 N | Accessories N/A Removable Metal Shields |
| 312-SZZC | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 130.0000 mm | Width B N/A 53.98 mm | Basic Dynamic Radial Load Rating C N/A 81900 N | Basic Static Radial Load Rating Co N/A 52000 N | Accessories N/A Synthetic Rubber Seals |