Unit of Measure

Specifications

Bore d

45.000 mm

Outside Diameter D1

100.0000 mm

Width B

39.69 mm

Fillet Radius ra

1.50 mm

Basic Dynamic Radial Load Rating C

52000 N

Basic Static Radial Load Rating Co

30000 N

Grease Speed Rating Open/Shielded n1

6700 rpm

Oil Speed Rating Open/Shielded n2

8000 rpm

Sealed Speed Rating n3

4500 rpm

Accessories

Removable Metal Shields