Unit of Measure

Specifications

Bore d

35.000 mm

Outside Diameter D1

80.0000 mm

Width B

34.93 mm

Fillet Radius ra

1.50 mm

Basic Dynamic Radial Load Rating C

36400 N

Basic Static Radial Load Rating Co

20000 N

Grease Speed Rating Open/Shielded n1

8500 rpm

Oil Speed Rating Open/Shielded n2

10000 rpm

Sealed Speed Rating n3

6000 rpm

Accessories

Removable Metal Shields