Unit of Measure

Specifications

Bore d

N/A 60.000 mm

Outside Diameter D1

N/A 130.0000 mm

Width B

N/A 53.98 mm

Fillet Radius ra

N/A 2.00 mm

Basic Dynamic Radial Load Rating C

N/A 81900 N

Basic Static Radial Load Rating Co

N/A 52000 N

Grease Speed Rating Open/Shielded n1

N/A 5000 rpm

Oil Speed Rating Open/Shielded n2

N/A 6000 rpm

Sealed Speed Rating n3

N/A 3400 rpm

Accessories

N/A Removable Metal Shields