Unit of Measure

Specifications

Bore d

N/A 40.000 mm

Outside Diameter D1

N/A 90.0000 mm

Width B

N/A 36.51 mm

Fillet Radius ra

N/A 1.50 mm

Basic Dynamic Radial Load Rating C

N/A 44200 N

Basic Static Radial Load Rating Co

N/A 26000 N

Grease Speed Rating Open/Shielded n1

N/A 7500 rpm

Oil Speed Rating Open/Shielded n2

N/A 9000 rpm

Sealed Speed Rating n3

N/A 5000 rpm

Accessories

N/A Synthetic Rubber Seals