200-M Series Single Row Radial Ball Bearings
Single Row Radial Ball Bearings
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
Accessories |
---|---|---|---|---|---|---|
202-M | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 11.00 mm | Basic Dynamic Radial Load Rating C N/A 8250 N | Basic Static Radial Load Rating Co N/A 5100 N | Accessories N/A Without Accessories |
202-MF | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 11.00 mm | Basic Dynamic Radial Load Rating C N/A 8250 N | Basic Static Radial Load Rating Co N/A 5100 N | Accessories N/A One Shield |
202-MFF | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 11.00 mm | Basic Dynamic Radial Load Rating C N/A 8250 N | Basic Static Radial Load Rating Co N/A 5100 N | Accessories N/A Two Shields |
202-MG | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 11.00 mm | Basic Dynamic Radial Load Rating C N/A 8250 N | Basic Static Radial Load Rating Co N/A 5100 N | Accessories N/A Snap-Ring |
202-MFG | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 11.00 mm | Basic Dynamic Radial Load Rating C N/A 8250 N | Basic Static Radial Load Rating Co N/A 5100 N | Accessories N/A One Shield & Snap-Ring |
202-MFFG | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 11.00 mm | Basic Dynamic Radial Load Rating C N/A 8250 N | Basic Static Radial Load Rating Co N/A 5100 N | Accessories N/A Two Shields & Snap-Ring |
203-M | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 40.0000 mm | Width B N/A 12.00 mm | Basic Dynamic Radial Load Rating C N/A 8970 N | Basic Static Radial Load Rating Co N/A 6000 N | Accessories N/A Without Accessories |
203-MF | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 40.0000 mm | Width B N/A 12.00 mm | Basic Dynamic Radial Load Rating C N/A 8970 N | Basic Static Radial Load Rating Co N/A 6000 N | Accessories N/A One Shield |
203-MFF | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 40.0000 mm | Width B N/A 12.00 mm | Basic Dynamic Radial Load Rating C N/A 8970 N | Basic Static Radial Load Rating Co N/A 6000 N | Accessories N/A Two Shields |
203-MG | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 40.0000 mm | Width B N/A 12.00 mm | Basic Dynamic Radial Load Rating C N/A 8970 N | Basic Static Radial Load Rating Co N/A 6000 N | Accessories N/A Snap-Ring |
203-MFG | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 40.0000 mm | Width B N/A 12.00 mm | Basic Dynamic Radial Load Rating C N/A 8970 N | Basic Static Radial Load Rating Co N/A 6000 N | Accessories N/A One Shield & Snap-Ring |
203-MFFG | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 40.0000 mm | Width B N/A 12.00 mm | Basic Dynamic Radial Load Rating C N/A 8970 N | Basic Static Radial Load Rating Co N/A 6000 N | Accessories N/A Two Shields & Snap-Ring |
204-M | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 47.0000 mm | Width B N/A 14.00 mm | Basic Dynamic Radial Load Rating C N/A 12500 N | Basic Static Radial Load Rating Co N/A 8300 N | Accessories N/A Without Accessories |
204-MF | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 47.0000 mm | Width B N/A 14.00 mm | Basic Dynamic Radial Load Rating C N/A 12500 N | Basic Static Radial Load Rating Co N/A 8300 N | Accessories N/A One Shield |
204-MFF | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 47.0000 mm | Width B N/A 14.00 mm | Basic Dynamic Radial Load Rating C N/A 12500 N | Basic Static Radial Load Rating Co N/A 8300 N | Accessories N/A Two Shields |
204-MG | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 47.0000 mm | Width B N/A 14.00 mm | Basic Dynamic Radial Load Rating C N/A 12500 N | Basic Static Radial Load Rating Co N/A 8300 N | Accessories N/A Snap-Ring |
204-MFG | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 47.0000 mm | Width B N/A 14.00 mm | Basic Dynamic Radial Load Rating C N/A 12500 N | Basic Static Radial Load Rating Co N/A 8300 N | Accessories N/A One Shield & Snap-Ring |
204-MFFG | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 47.0000 mm | Width B N/A 14.00 mm | Basic Dynamic Radial Load Rating C N/A 12500 N | Basic Static Radial Load Rating Co N/A 8300 N | Accessories N/A Two Shields & Snap-Ring |
205-M | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 15.00 mm | Basic Dynamic Radial Load Rating C N/A 16100 N | Basic Static Radial Load Rating Co N/A 11200 N | Accessories N/A Without Accessories |
205-MF | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 15.00 mm | Basic Dynamic Radial Load Rating C N/A 16100 N | Basic Static Radial Load Rating Co N/A 11200 N | Accessories N/A One Shield |
205-MFF | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 15.00 mm | Basic Dynamic Radial Load Rating C N/A 16100 N | Basic Static Radial Load Rating Co N/A 11200 N | Accessories N/A Two Shields |
205-MG | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 15.00 mm | Basic Dynamic Radial Load Rating C N/A 16100 N | Basic Static Radial Load Rating Co N/A 11200 N | Accessories N/A Snap-Ring |
205-MFG | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 15.00 mm | Basic Dynamic Radial Load Rating C N/A 16100 N | Basic Static Radial Load Rating Co N/A 11200 N | Accessories N/A One Shield & Snap-Ring |
205-MFFG | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 15.00 mm | Basic Dynamic Radial Load Rating C N/A 16100 N | Basic Static Radial Load Rating Co N/A 11200 N | Accessories N/A Two Shields & Snap-Ring |
206-M | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 16.00 mm | Basic Dynamic Radial Load Rating C N/A 22900 N | Basic Static Radial Load Rating Co N/A 17000 N | Accessories N/A Without Accessories |