Unit of Measure

Specifications

Bore d

25.000 mm

Outside Diameter D1

52.0000 mm

Width B

15.00 mm

Fillet Radius ra

1.00 mm

Basic Dynamic Radial Load Rating C

16100 N

Basic Static Radial Load Rating Co

11200 N

Grease Speed Rating Open/Shielded n1

11000 rpm

Oil Speed Rating Open/Shielded n2

13000 rpm

Accessories

Two Shields & Snap-Ring