Unit of Measure

Specifications

Bore d

N/A 17.000 mm

Outside Diameter D1

N/A 40.0000 mm

Width B

N/A 12.00 mm

Fillet Radius ra

N/A 0.64 mm

Basic Dynamic Radial Load Rating C

N/A 8970 N

Basic Static Radial Load Rating Co

N/A 6000 N

Grease Speed Rating Open/Shielded n1

N/A 14000 rpm

Oil Speed Rating Open/Shielded n2

N/A 17000 rpm

Accessories

N/A Snap-Ring