Unit of Measure

Specifications

Bore d

17.000 mm

Outside Diameter D1

40.0000 mm

Width B

12.00 mm

Fillet Radius ra

0.64 mm

Basic Dynamic Radial Load Rating C

8970 N

Basic Static Radial Load Rating Co

6000 N

Grease Speed Rating Open/Shielded n1

14000 rpm

Oil Speed Rating Open/Shielded n2

17000 rpm

Accessories

Without Accessories