Unit of Measure

Specifications

Bore d

20.000 mm

Outside Diameter D1

47.0000 mm

Width B

14.00 mm

Fillet Radius ra

1.00 mm

Basic Dynamic Radial Load Rating C

12500 N

Basic Static Radial Load Rating Co

8300 N

Grease Speed Rating Open/Shielded n1

12000 rpm

Oil Speed Rating Open/Shielded n2

15000 rpm

Accessories

Two Shields