Ball Screw Support Bearings
Matched Precision Ball Bearing Assemblies (ABEC5 & ABEC7)
Item # |
Set |
Bore d |
Outside Diameter D1 |
Width B |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| J078DF | Set N/A Duplex Set DF | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 47.0000 mm | Width B N/A 31.75 mm | Basic Dynamic Radial Load Rating C N/A 12100 N | Basic Static Radial Load Rating Co N/A 10000 N |
| J093DF | Set N/A Duplex Set DF | Bore d N/A 23.838 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 31.75 mm | Basic Dynamic Radial Load Rating C N/A 13800 N | Basic Static Radial Load Rating Co N/A 13700 N |
| J098DF | Set N/A Duplex Set DF | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 31.75 mm | Basic Dynamic Radial Load Rating C N/A 13800 N | Basic Static Radial Load Rating Co N/A 13700 N |
| J150DF | Set N/A Duplex Set DF | Bore d N/A 38.100 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 31.75 mm | Basic Dynamic Radial Load Rating C N/A 14600 N | Basic Static Radial Load Rating Co N/A 15300 N |
| J175DF | Set N/A Duplex Set DF | Bore d N/A 44.475 mm | Outside Diameter D1 N/A 76.2000 mm | Width B N/A 31.75 mm | Basic Dynamic Radial Load Rating C N/A 15100 N | Basic Static Radial Load Rating Co N/A 16600 N |
| J225DF | Set N/A Duplex Set DF | Bore d N/A 57.150 mm | Outside Diameter D1 N/A 90.0000 mm | Width B N/A 31.75 mm | Basic Dynamic Radial Load Rating C N/A 16300 N | Basic Static Radial Load Rating Co N/A 20000 N |
| J300DF | Set N/A Duplex Set DF | Bore d N/A 76.200 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 31.75 mm | Basic Dynamic Radial Load Rating C N/A 17800 N | Basic Static Radial Load Rating Co N/A 25500 N |
| J400DF | Set N/A Duplex Set DF | Bore d N/A 101.600 mm | Outside Diameter D1 N/A 145.0000 mm | Width B N/A 44.45 mm | Basic Dynamic Radial Load Rating C N/A 36400 N | Basic Static Radial Load Rating Co N/A 52000 N |
| J078DFDT | Set N/A Quadruplex Set DFDT | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 47.0000 mm | Width B N/A 63.50 mm | Basic Dynamic Radial Load Rating C N/A 19500 N | Basic Static Radial Load Rating Co N/A 20000 N |
| J093DFDT | Set N/A Quadruplex Set DFDT | Bore d N/A 23.838 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 63.50 mm | Basic Dynamic Radial Load Rating C N/A 22500 N | Basic Static Radial Load Rating Co N/A 26500 N |
| J098DFDT | Set N/A Quadruplex Set DFDT | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 63.50 mm | Basic Dynamic Radial Load Rating C N/A 22500 N | Basic Static Radial Load Rating Co N/A 26500 N |
| J150DFDT | Set N/A Quadruplex Set DFDT | Bore d N/A 38.100 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 63.50 mm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 30500 N |
| J175DFDT | Set N/A Quadruplex Set DFDT | Bore d N/A 44.475 mm | Outside Diameter D1 N/A 76.2000 mm | Width B N/A 63.50 mm | Basic Dynamic Radial Load Rating C N/A 24700 N | Basic Static Radial Load Rating Co N/A 33500 N |
| J225DFDT | Set N/A Quadruplex Set DFDT | Bore d N/A 57.150 mm | Outside Diameter D1 N/A 90.0000 mm | Width B N/A 63.50 mm | Basic Dynamic Radial Load Rating C N/A 26500 N | Basic Static Radial Load Rating Co N/A 40000 N |
| J300DFDT | Set N/A Quadruplex Set DFDT | Bore d N/A 76.200 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 63.50 mm | Basic Dynamic Radial Load Rating C N/A 29100 N | Basic Static Radial Load Rating Co N/A 51000 N |
| J400DFDT | Set N/A Quadruplex Set DFDT | Bore d N/A 101.600 mm | Outside Diameter D1 N/A 145.0000 mm | Width B N/A 88.90 mm | Basic Dynamic Radial Load Rating C N/A 59200 N | Basic Static Radial Load Rating Co N/A 104000 N |