Unit of Measure

Specifications

Set

N/A Duplex Set DF

Bore d

N/A 76.200 mm

Outside Diameter D1

N/A 110.0000 mm

Width B

N/A 31.75 mm

Fillet Radius ra

N/A 0.80 mm

Lateral Eccentricity Max LE

N/A 0.003 mm

Basic Dynamic Radial Load Rating C

N/A 17800 N

Basic Static Radial Load Rating Co

N/A 25500 N