Unit of Measure

Specifications

Set

N/A Quadruplex Set DFDT

Bore d

N/A 57.150 mm

Outside Diameter D1

N/A 90.0000 mm

Width B

N/A 63.50 mm

Fillet Radius ra

N/A 0.80 mm

Lateral Eccentricity Max LE

N/A 0.003 mm

Basic Dynamic Radial Load Rating C

N/A 26500 N

Basic Static Radial Load Rating Co

N/A 40000 N