Unit of Measure

Specifications

Set

Quadruplex Set DFDT

Bore d

23.838 mm

Outside Diameter D1

62.0000 mm

Width B

63.50 mm

Fillet Radius ra

0.80 mm

Lateral Eccentricity Max LE

0.003 mm

Basic Dynamic Radial Load Rating C

22500 N

Basic Static Radial Load Rating Co

26500 N