Unit of Measure

Specifications

Set

N/A Quadruplex Set DFDT

Bore d

N/A 101.600 mm

Outside Diameter D1

N/A 145.0000 mm

Width B

N/A 88.90 mm

Fillet Radius ra

N/A 1.00 mm

Lateral Eccentricity Max LE

N/A 0.003 mm

Basic Dynamic Radial Load Rating C

N/A 59200 N

Basic Static Radial Load Rating Co

N/A 104000 N