1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2 

Item #

Bore d

Outside Diameter D1

Width B

Grease Speed Rating n1

Basic Dynamic Radial Load Rating C

Basic Static Radial Load Rating Co

D2R

N/A 10.000 mm N/A 30.0000 mm N/A 14.3 mm N/A 16000 rpm N/A 7610 N N/A 4300 N N/A 28.2 mm
N/A 10.000 mm N/A 30.0000 mm N/A 14.3 mm N/A 16000 rpm N/A 7610 N N/A 4300 N N/A 28.2 mm
N/A 10.000 mm N/A 30.0000 mm N/A 14.3 mm N/A 16000 rpm N/A 7610 N N/A 4300 N N/A 28.2 mm
N/A 10.000 mm N/A 30.0000 mm N/A 14.3 mm N/A 16000 rpm N/A 7610 N N/A 4300 N N/A 28.2 mm
N/A 10.000 mm N/A 30.0000 mm N/A 14.3 mm N/A 16000 rpm N/A 7610 N N/A 4300 N N/A 28.2 mm
N/A 10.000 mm N/A 30.0000 mm N/A 14.3 mm N/A 16000 rpm N/A 7610 N N/A 4300 N N/A 28.2 mm
N/A 10.000 mm N/A 30.0000 mm N/A 14.3 mm N/A 16000 rpm N/A 7610 N N/A 4300 N N/A 28.2 mm
N/A 10.000 mm N/A 30.0000 mm N/A 14.3 mm N/A 16000 rpm N/A 7610 N N/A 4300 N N/A 28.2 mm
N/A 10.000 mm N/A 30.0000 mm N/A 14.3 mm N/A 16000 rpm N/A 7610 N N/A 4300 N N/A 28.2 mm
N/A 12.000 mm N/A 32.0000 mm N/A 15.9 mm N/A 15000 rpm N/A 10400 N N/A 5600 N N/A 30.2 mm
N/A 12.000 mm N/A 32.0000 mm N/A 15.9 mm N/A 15000 rpm N/A 10400 N N/A 5600 N N/A 30.2 mm
N/A 12.000 mm N/A 32.0000 mm N/A 15.9 mm N/A 15000 rpm N/A 10400 N N/A 5600 N N/A 30.2 mm
N/A 12.000 mm N/A 32.0000 mm N/A 15.9 mm N/A 15000 rpm N/A 10400 N N/A 5600 N N/A 30.2 mm
N/A 12.000 mm N/A 32.0000 mm N/A 15.9 mm N/A 15000 rpm N/A 10400 N N/A 5600 N N/A 30.2 mm
N/A 12.000 mm N/A 32.0000 mm N/A 15.9 mm N/A 15000 rpm N/A 10400 N N/A 5600 N N/A 30.2 mm
N/A 12.000 mm N/A 32.0000 mm N/A 15.9 mm N/A 15000 rpm N/A 10400 N N/A 5600 N N/A 30.2 mm
N/A 12.000 mm N/A 32.0000 mm N/A 15.9 mm N/A 15000 rpm N/A 10400 N N/A 5600 N N/A 30.2 mm
N/A 12.000 mm N/A 32.0000 mm N/A 15.9 mm N/A 15000 rpm N/A 10400 N N/A 5600 N N/A 30.2 mm
N/A 15.000 mm N/A 35.0000 mm N/A 15.9 mm N/A 12000 rpm N/A 11400 N N/A 6800 N N/A 33.200 mm
N/A 15.000 mm N/A 35.0000 mm N/A 15.9 mm N/A 12000 rpm N/A 11400 N N/A 6800 N N/A 33.200 mm
N/A 15.000 mm N/A 35.0000 mm N/A 15.9 mm N/A 12000 rpm N/A 11400 N N/A 6800 N N/A 33.200 mm
N/A 15.000 mm N/A 35.0000 mm N/A 15.9 mm N/A 12000 rpm N/A 11400 N N/A 6800 N N/A 33.200 mm
N/A 15.000 mm N/A 35.0000 mm N/A 15.9 mm N/A 12000 rpm N/A 11400 N N/A 6800 N N/A 33.200 mm
N/A 15.000 mm N/A 35.0000 mm N/A 15.9 mm N/A 12000 rpm N/A 11400 N N/A 6800 N N/A 33.200 mm
N/A 15.000 mm N/A 35.0000 mm N/A 15.9 mm N/A 12000 rpm N/A 11400 N N/A 6800 N N/A 33.200 mm
1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2