Unit of Measure

Specifications

Bore d

N/A 10.000 mm

Outside Diameter D1

N/A 30.0000 mm

Width B

N/A 14.3 mm

Fillet Radius ra

N/A 0.64 mm

Grease Speed Rating n1

N/A 16000 rpm

Oil Speed Rating n2

N/A 22000 rpm

Basic Dynamic Radial Load Rating C

N/A 7610 N

Basic Static Radial Load Rating Co

N/A 4300 N

Sealed Speed Rating n3

N/A 16000 rpm

Accessories

N/A Two Shields & Snap-Ring

D2R

N/A 28.2 mm