Unit of Measure

Specifications

Bore d

N/A 15.000 mm

Outside Diameter D1

N/A 35.0000 mm

Width B

N/A 15.9 mm

Fillet Radius ra

N/A 0.64 mm

Grease Speed Rating n1

N/A 12000 rpm

Oil Speed Rating n2

N/A 17000 rpm

Basic Dynamic Radial Load Rating C

N/A 11400 N

Basic Static Radial Load Rating Co

N/A 6800 N

Sealed Speed Rating n3

N/A 12000 rpm

Accessories

N/A Two Shields

D2R

N/A 33.200 mm