Unit of Measure

Specifications

Bore d

N/A 12.000 mm

Outside Diameter D1

N/A 32.0000 mm

Width B

N/A 15.9 mm

Fillet Radius ra

N/A 0.64 mm

Grease Speed Rating n1

N/A 15000 rpm

Oil Speed Rating n2

N/A 20000 rpm

Basic Dynamic Radial Load Rating C

N/A 10400 N

Basic Static Radial Load Rating Co

N/A 5600 N

Sealed Speed Rating n3

N/A 15000 rpm

Accessories

N/A Two Shields

D2R

N/A 30.2 mm