26 - 50 of 70 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Bore d

Outside Diameter D1

Width Plain B

Basic Dynamic Radial Load Rating C

Basic Static Radial Load Rating Co

Accessories

N/A 9.500 mm N/A 22.2000 mm N/A 5.6 mm N/A 3320 N N/A 1340 N N/A Without Accessories
N/A 9.500 mm N/A 22.2000 mm N/A 5.6 mm N/A 3320 N N/A 1340 N N/A One Seal
N/A 9.500 mm N/A 22.2000 mm N/A 5.6 mm N/A 3320 N N/A 1340 N N/A Two Seals
N/A 9.500 mm N/A 22.2000 mm N/A 5.6 mm N/A 3320 N N/A 1340 N N/A One Shield
N/A 9.500 mm N/A 22.2000 mm N/A 5.6 mm N/A 3320 N N/A 1340 N N/A Two Shields
N/A 12.700 mm N/A 28.6000 mm N/A 6.4 mm N/A 5070 N N/A 2400 N N/A Without Accessories
N/A 12.700 mm N/A 28.6000 mm N/A 6.4 mm N/A 5070 N N/A 2400 N N/A One Seal
N/A 12.700 mm N/A 28.6000 mm N/A 6.4 mm N/A 5070 N N/A 2400 N N/A Two Seals
N/A 12.700 mm N/A 28.6000 mm N/A 6.4 mm N/A 5070 N N/A 2400 N N/A One Shield
N/A 12.700 mm N/A 28.6000 mm N/A 6.4 mm N/A 5070 N N/A 2400 N N/A Two Shields
N/A 15.900 mm N/A 34.9000 mm N/A 7.1 mm N/A 6050 N N/A 3250 N N/A Without Accessories
N/A 15.900 mm N/A 34.9000 mm N/A 7.1 mm N/A 6050 N N/A 3250 N N/A One Seal
N/A 15.900 mm N/A 34.9000 mm N/A 7.1 mm N/A 6050 N N/A 3250 N N/A Two Seals
N/A 15.900 mm N/A 34.9000 mm N/A 7.1 mm N/A 6050 N N/A 3250 N N/A One Shield
N/A 15.900 mm N/A 34.9000 mm N/A 7.1 mm N/A 6050 N N/A 3250 N N/A Two Shields
N/A 19.100 mm N/A 41.3000 mm N/A 7.9 mm N/A 9360 N N/A 5100 N N/A Without Accessories
N/A 19.100 mm N/A 41.3000 mm N/A 7.9 mm N/A 9360 N N/A 5100 N N/A One Seal
N/A 19.100 mm N/A 41.3000 mm N/A 7.9 mm N/A 9360 N N/A 5100 N N/A Two Seals
N/A 19.100 mm N/A 41.3000 mm N/A 7.9 mm N/A 9360 N N/A 5100 N N/A One Shield
N/A 19.100 mm N/A 41.3000 mm N/A 7.9 mm N/A 9360 N N/A 5100 N N/A Two Shields
N/A 22.200 mm N/A 47.6000 mm N/A 9.5 mm N/A 10100 N N/A 5850 N N/A Without Accessories
N/A 22.200 mm N/A 47.6000 mm N/A 9.5 mm N/A 10100 N N/A 5850 N N/A One Seal
N/A 22.200 mm N/A 47.6000 mm N/A 9.5 mm N/A 10100 N N/A 5850 N N/A Two Seals
N/A 22.200 mm N/A 47.6000 mm N/A 9.5 mm N/A 10100 N N/A 5850 N N/A One Shield
N/A 22.200 mm N/A 47.6000 mm N/A 9.5 mm N/A 10100 N N/A 5850 N N/A Two Shields
26 - 50 of 70 | Results Per Page | View | Unit of Measure
1 2 3