Unit of Measure

Specifications

Bore d

N/A 12.700 mm

Outside Diameter D1

N/A 28.6000 mm

Width Plain B

N/A 6.4 mm

Shielded or Sealed B1

N/A 7.9 mm

Fillet Radius ra

N/A 0.41 mm

Basic Dynamic Radial Load Rating C

N/A 5070 N

Basic Static Radial Load Rating Co

N/A 2400 N

Grease Speed Rating Open/Shielded n1

N/A 24000 rpm

Oil Speed Rating Open/Shielded n2

N/A 29000 rpm

Sealed Speed Rating n3

N/A 16000 rpm

Accessories

N/A Two Seals