Unit of Measure

Specifications

Bore d

N/A 22.200 mm

Outside Diameter D1

N/A 47.6000 mm

Width Plain B

N/A 9.5 mm

Shielded or Sealed B1

N/A 12.7 mm

Fillet Radius ra

N/A 0.79 mm

Basic Dynamic Radial Load Rating C

N/A 10100 N

Basic Static Radial Load Rating Co

N/A 5850 N

Grease Speed Rating Open/Shielded n1

N/A 14000 rpm

Oil Speed Rating Open/Shielded n2

N/A 17000 rpm

Sealed Speed Rating n3

N/A 9600 rpm

Accessories

N/A Two Seals