Unit of Measure

Specifications

Bore d

N/A 15.900 mm

Outside Diameter D1

N/A 34.9000 mm

Width Plain B

N/A 7.1 mm

Shielded or Sealed B1

N/A 8.7 mm

Fillet Radius ra

N/A 0.79 mm

Basic Dynamic Radial Load Rating C

N/A 6050 N

Basic Static Radial Load Rating Co

N/A 3250 N

Grease Speed Rating Open/Shielded n1

N/A 18000 rpm

Oil Speed Rating Open/Shielded n2

N/A 22000 rpm

Sealed Speed Rating n3

N/A 13000 rpm

Accessories

N/A One Seal