8000 Series Matched Angular Contact Ball Bearing Assemblies
Matched Angular Contact Ball Bearing Assemblies
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating 40º C1 |
Basic Static Radial Load Rating 15º Co1 |
|---|---|---|---|---|---|---|
| 8218 | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width B N/A 60.00 mm | Grease Speed Rating n1 N/A 3400 rpm | Basic Dynamic Radial Load Rating 40º C1 N/A 133000 N | Basic Static Radial Load Rating 15º Co1 N/A 143000 N |
| 8219 | Bore d N/A 95.000 mm | Outside Diameter D1 N/A 170.0000 mm | Width B N/A 64.00 mm | Grease Speed Rating n1 N/A 3200 rpm | Basic Dynamic Radial Load Rating 40º C1 N/A 151000 N | Basic Static Radial Load Rating 15º Co1 N/A 163000 N |
| 8220 | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 180.0000 mm | Width B N/A 68.00 mm | Grease Speed Rating n1 N/A 3000 rpm | Basic Dynamic Radial Load Rating 40º C1 N/A 159000 N | Basic Static Radial Load Rating 15º Co1 N/A 173000 N |
| 8222 | Bore d N/A 110.000 mm | Outside Diameter D1 N/A 200.0000 mm | Width B N/A 76.00 mm | Grease Speed Rating n1 N/A 2600 rpm | Basic Dynamic Radial Load Rating 40º C1 N/A 190000 N | Basic Static Radial Load Rating 15º Co1 N/A 220000 N |
| 8224 | Bore d N/A 120.000 mm | Outside Diameter D1 N/A 215.0000 mm | Width B N/A 80.00 mm | Grease Speed Rating n1 N/A 2200 rpm | Basic Dynamic Radial Load Rating 40º C1 N/A 238000 N | Basic Static Radial Load Rating 15º Co1 N/A 245000 N |
| 8238 | Bore d N/A 190.000 mm | Outside Diameter D1 N/A 340.0000 mm | Width B N/A 110.00 mm | Grease Speed Rating n1 N/A 1400 rpm | Basic Dynamic Radial Load Rating 40º C1 N/A 351000 N | Basic Static Radial Load Rating 15º Co1 N/A 570000 N |
| 8308 | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 90.0000 mm | Width B N/A 46.00 mm | Grease Speed Rating n1 N/A 6700 rpm | Basic Dynamic Radial Load Rating 40º C1 N/A 60500 N | Basic Static Radial Load Rating 15º Co1 N/A 45500 N |
| 8309 | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 100.0000 mm | Width B N/A 50.00 mm | Grease Speed Rating n1 N/A 6000 rpm | Basic Dynamic Radial Load Rating 40º C1 N/A 76100 N | Basic Static Radial Load Rating 15º Co1 N/A 61000 N |
| 8310 | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 54.00 mm | Grease Speed Rating n1 N/A 5300 rpm | Basic Dynamic Radial Load Rating 40º C1 N/A 87100 N | Basic Static Radial Load Rating 15º Co1 N/A 72000 N |
| 8311 | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width B N/A 58.00 mm | Grease Speed Rating n1 N/A 4800 rpm | Basic Dynamic Radial Load Rating 40º C1 N/A 101000 N | Basic Static Radial Load Rating 15º Co1 N/A 85000 N |
| 8312 | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 130.0000 mm | Width B N/A 62.00 mm | Grease Speed Rating n1 N/A 4500 rpm | Basic Dynamic Radial Load Rating 40º C1 N/A 114000 N | Basic Static Radial Load Rating 15º Co1 N/A 96500 N |
| 8313 | Bore d N/A 65.000 mm | Outside Diameter D1 N/A 140.0000 mm | Width B N/A 66.00 mm | Grease Speed Rating n1 N/A 4300 rpm | Basic Dynamic Radial Load Rating 40º C1 N/A 127000 N | Basic Static Radial Load Rating 15º Co1 N/A 112000 N |
| 8314 | Bore d N/A 70.000 mm | Outside Diameter D1 N/A 150.0000 mm | Width B N/A 70.00 mm | Grease Speed Rating n1 N/A 3800 rpm | Basic Dynamic Radial Load Rating 40º C1 N/A 148000 N | Basic Static Radial Load Rating 15º Co1 N/A 134000 N |
| 8315 | Bore d N/A 75.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width B N/A 74.00 mm | Grease Speed Rating n1 N/A 3600 rpm | Basic Dynamic Radial Load Rating 40º C1 N/A 159000 N | Basic Static Radial Load Rating 15º Co1 N/A 150000 N |
| 8316 | Bore d N/A 80.000 mm | Outside Diameter D1 N/A 170.0000 mm | Width B N/A 78.00 mm | Grease Speed Rating n1 N/A 3400 rpm | Basic Dynamic Radial Load Rating 40º C1 N/A 172000 N | Basic Static Radial Load Rating 15º Co1 N/A 166000 N |
| 8317 | Bore d N/A 85.000 mm | Outside Diameter D1 N/A 180.0000 mm | Width B N/A 82.00 mm | Grease Speed Rating n1 N/A 3200 rpm | Basic Dynamic Radial Load Rating 40º C1 N/A 186000 N | Basic Static Radial Load Rating 15º Co1 N/A 186000 N |
| 8318 | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 190.0000 mm | Width B N/A 86.00 mm | Grease Speed Rating n1 N/A 3000 rpm | Basic Dynamic Radial Load Rating 40º C1 N/A 199000 N | Basic Static Radial Load Rating 15º Co1 N/A 204000 N |
| 8319 | Bore d N/A 95.000 mm | Outside Diameter D1 N/A 200.0000 mm | Width B N/A 90.00 mm | Grease Speed Rating n1 N/A 2800 rpm | Basic Dynamic Radial Load Rating 40º C1 N/A 212000 N | Basic Static Radial Load Rating 15º Co1 N/A 228000 N |
| 8320 | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 215.0000 mm | Width B N/A 94.00 mm | Grease Speed Rating n1 N/A 2600 rpm | Basic Dynamic Radial Load Rating 40º C1 N/A 238000 N | Basic Static Radial Load Rating 15º Co1 N/A 270000 N |
| 8322 | Bore d N/A 110.000 mm | Outside Diameter D1 N/A 240.0000 mm | Width B N/A 100.00 mm | Grease Speed Rating n1 N/A 2200 rpm | Basic Dynamic Radial Load Rating 40º C1 N/A 265000 N | Basic Static Radial Load Rating 15º Co1 N/A 320000 N |
| 8326 | Bore d N/A 130.000 mm | Outside Diameter D1 N/A 280.0000 mm | Width B N/A 116.00 mm | Grease Speed Rating n1 N/A 1800 rpm | Basic Dynamic Radial Load Rating 40º C1 N/A 345000 N | Basic Static Radial Load Rating 15º Co1 N/A 455000 N |
| 8330 | Bore d N/A 150.000 mm | Outside Diameter D1 N/A 320.0000 mm | Width B N/A 130.00 mm | Grease Speed Rating n1 N/A 1600 rpm | Basic Dynamic Radial Load Rating 40º C1 N/A 410000 N | Basic Static Radial Load Rating 15º Co1 N/A 585000 N |
| 8336 | Bore d N/A 180.000 mm | Outside Diameter D1 N/A 380.0000 mm | Width B N/A 150.00 mm | Grease Speed Rating n1 N/A 1300 rpm | Basic Dynamic Radial Load Rating 40º C1 N/A 507000 N | Basic Static Radial Load Rating 15º Co1 N/A 815000 N |




