Unit of Measure
Specifications
Bore d |
N/A 85.000 mm |
Outside Diameter D1 |
N/A 180.0000 mm |
Width B |
N/A 82.00 mm |
Fillet Radius ra |
N/A 2.50 mm |
Fillet Radius rb |
N/A 1.00 mm |
Grease Speed Rating n1 |
N/A 3200 rpm |
Oil Speed Rating n2 |
N/A 4300 rpm |
Basic Dynamic Radial Load Rating 40º C1 |
N/A 186000 N |
Basic Static Radial Load Rating 15º Co1 |
N/A 186000 N |
Width Plain C2 |
N/A 174000 N |
Shielded or Sealed Co2 |
N/A 146000 N |


