Unit of Measure
Specifications
Bore d |
N/A 190.000 mm |
Outside Diameter D1 |
N/A 340.0000 mm |
Width B |
N/A 110.00 mm |
Fillet Radius ra |
N/A 3.00 mm |
Fillet Radius rb |
N/A 1.00 mm |
Grease Speed Rating n1 |
N/A 1400 rpm |
Oil Speed Rating n2 |
N/A 1900 rpm |
Basic Dynamic Radial Load Rating 40º C1 |
N/A 351000 N |
Basic Static Radial Load Rating 15º Co1 |
N/A 570000 N |
Width Plain C2 |
N/A 377000 N |
Shielded or Sealed Co2 |
N/A 500000 N |


