51 - 70 of 70 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Bore d

Outside Diameter D1

Width Plain B

Basic Dynamic Radial Load Rating C

Basic Static Radial Load Rating Co

Accessories

N/A 25.400 mm N/A 50.8000 mm N/A 9.5 mm N/A 10100 N N/A 6000 N N/A Without Accessories
N/A 25.400 mm N/A 50.8000 mm N/A 9.5 mm N/A 10100 N N/A 6000 N N/A One Seal
N/A 25.400 mm N/A 50.8000 mm N/A 9.5 mm N/A 10100 N N/A 6000 N N/A Two Seals
N/A 25.400 mm N/A 50.8000 mm N/A 9.5 mm N/A 10100 N N/A 6000 N N/A One Shield
N/A 25.400 mm N/A 50.8000 mm N/A 9.5 mm N/A 10100 N N/A 6000 N N/A Two Shields
N/A 28.600 mm N/A 54.0000 mm N/A 9.5 mm N/A 12500 N N/A 7500 N N/A Without Accessories
N/A 28.600 mm N/A 54.0000 mm N/A 9.5 mm N/A 12500 N N/A 7500 N N/A One Seal
N/A 28.600 mm N/A 54.0000 mm N/A 9.5 mm N/A 12500 N N/A 7500 N N/A Two Seals
N/A 28.600 mm N/A 54.0000 mm N/A 9.5 mm N/A 12500 N N/A 7500 N N/A One Shield
N/A 28.600 mm N/A 54.0000 mm N/A 9.5 mm N/A 12500 N N/A 7500 N N/A Two Shields
N/A 31.800 mm N/A 57.2000 mm N/A 9.5 mm N/A 14000 N N/A 9300 N N/A Without Accessories
N/A 31.800 mm N/A 57.2000 mm N/A 9.5 mm N/A 14000 N N/A 9300 N N/A One Seal
N/A 31.800 mm N/A 57.2000 mm N/A 9.5 mm N/A 14000 N N/A 9300 N N/A Two Seals
N/A 31.800 mm N/A 57.2000 mm N/A 9.5 mm N/A 14000 N N/A 9300 N N/A One Shield
N/A 31.800 mm N/A 57.2000 mm N/A 9.5 mm N/A 14000 N N/A 9300 N N/A Two Shields
N/A 38.100 mm N/A 66.7000 mm N/A 11.1 mm N/A 16800 N N/A 11800 N N/A Without Accessories
N/A 38.100 mm N/A 66.7000 mm N/A 11.1 mm N/A 16800 N N/A 11800 N N/A One Seal
N/A 38.100 mm N/A 66.7000 mm N/A 11.1 mm N/A 16800 N N/A 11800 N N/A Two Seals
N/A 38.100 mm N/A 66.7000 mm N/A 11.1 mm N/A 16800 N N/A 11800 N N/A One Shield
N/A 38.100 mm N/A 66.7000 mm N/A 11.1 mm N/A 16800 N N/A 11800 N N/A Two Shields
51 - 70 of 70 | Results Per Page | View | Unit of Measure
1 2 3