Unit of Measure

Specifications

Bore d

N/A 31.800 mm

Outside Diameter D1

N/A 57.2000 mm

Width Plain B

N/A 9.5 mm

Shielded or Sealed B1

N/A 12.7 mm

Fillet Radius ra

N/A 0.79 mm

Basic Dynamic Radial Load Rating C

N/A 14000 N

Basic Static Radial Load Rating Co

N/A 9300 N

Grease Speed Rating Open/Shielded n1

N/A 11000 rpm

Oil Speed Rating Open/Shielded n2

N/A 13000 rpm

Sealed Speed Rating n3

N/A 7500 rpm

Accessories

N/A Two Seals