Unit of Measure

Specifications

Bore d

N/A 38.100 mm

Outside Diameter D1

N/A 66.7000 mm

Width Plain B

N/A 11.1 mm

Shielded or Sealed B1

N/A 14.3 mm

Fillet Radius ra

N/A 0.79 mm

Basic Dynamic Radial Load Rating C

N/A 16800 N

Basic Static Radial Load Rating Co

N/A 11800 N

Grease Speed Rating Open/Shielded n1

N/A 9000 rpm

Oil Speed Rating Open/Shielded n2

N/A 11000 rpm

Sealed Speed Rating n3

N/A 6200 rpm

Accessories

N/A Two Seals