5300-C Series Double Row Angular Contact Ball Bearings
Double Row Angular Contact Ball Bearings
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
5304-C | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 22500 N | Basic Static Radial Load Rating Co N/A 14600 N |
5304-CF | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 22500 N | Basic Static Radial Load Rating Co N/A 14600 N |
5304-CFF | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 22500 N | Basic Static Radial Load Rating Co N/A 14600 N |
5304-CFZ | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 22500 N | Basic Static Radial Load Rating Co N/A 14600 N |
5304-CZ | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 22500 N | Basic Static Radial Load Rating Co N/A 14600 N |
5304-CZZ | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 22500 N | Basic Static Radial Load Rating Co N/A 14600 N |
5304-CG | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 22500 N | Basic Static Radial Load Rating Co N/A 14600 N |
5304-CFG | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 22500 N | Basic Static Radial Load Rating Co N/A 14600 N |
5304-CFFG | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 22500 N | Basic Static Radial Load Rating Co N/A 14600 N |
5304-CFZG | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 22500 N | Basic Static Radial Load Rating Co N/A 14600 N |
5304-CZG | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 22500 N | Basic Static Radial Load Rating Co N/A 14600 N |
5304-CZZG | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 22500 N | Basic Static Radial Load Rating Co N/A 14600 N |
5305-C | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 30700 N | Basic Static Radial Load Rating Co N/A 20400 N |
5305-CF | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 30700 N | Basic Static Radial Load Rating Co N/A 20400 N |
5305-CFF | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 30700 N | Basic Static Radial Load Rating Co N/A 20400 N |
5305-CFZ | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 30700 N | Basic Static Radial Load Rating Co N/A 20400 N |
5305-CZ | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 30700 N | Basic Static Radial Load Rating Co N/A 20400 N |
5305-CZZ | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 30700 N | Basic Static Radial Load Rating Co N/A 20400 N |
5305-CG | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 30700 N | Basic Static Radial Load Rating Co N/A 20400 N |
5305-CFG | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 30700 N | Basic Static Radial Load Rating Co N/A 20400 N |
5305-CFFG | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 30700 N | Basic Static Radial Load Rating Co N/A 20400 N |
5305-CFZG | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 30700 N | Basic Static Radial Load Rating Co N/A 20400 N |
5305-CZG | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 30700 N | Basic Static Radial Load Rating Co N/A 20400 N |
5305-CZZG | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 30700 N | Basic Static Radial Load Rating Co N/A 20400 N |
5306-C | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 30.20 mm | Grease Speed Rating n1 N/A 6300 rpm | Basic Dynamic Radial Load Rating C N/A 41600 N | Basic Static Radial Load Rating Co N/A 29000 N |