Unit of Measure

Specifications

Bore d

N/A 25.000 mm

Outside Diameter D1

N/A 62.0000 mm

Width B

N/A 25.40 mm

Fillet Radius ra

N/A 1.00 mm

Grease Speed Rating n1

N/A 7500 rpm

Oil Speed Rating n2

N/A 10000 rpm

Basic Dynamic Radial Load Rating C

N/A 30700 N

Basic Static Radial Load Rating Co

N/A 20400 N

Sealed Speed Rating n3

N/A 7500 rpm

Accessories

N/A Two Shields & Snap-Ring