Unit of Measure

Specifications

Bore d

25.000 mm

Outside Diameter D1

62.0000 mm

Width B

25.40 mm

Fillet Radius ra

1.00 mm

Grease Speed Rating n1

7500 rpm

Oil Speed Rating n2

10000 rpm

Basic Dynamic Radial Load Rating C

30700 N

Basic Static Radial Load Rating Co

20400 N

Sealed Speed Rating n3

7500 rpm

Accessories

Two Shields