CTB-SS Series Composite Tapped-Base Stainless Steel Units Inch
Marathon Units Inch
Item # |
Shaft Diameter D |
Width A |
Height H |
Dimension L |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
CTB012SS | Shaft Diameter D N/A 3/4 in | Width A N/A 1.4375 in | Height H N/A 2.6250 in | Dimension L N/A 3.0000 in | Basic Dynamic Radial Load Rating N/A 2380 lbf | Basic Static Radial Load Rating Co N/A 1470 lbf |
CTB100SS | Shaft Diameter D N/A 1 in | Width A N/A 1.4375 in | Height H N/A 2.9375 in | Dimension L N/A 3.2500 in | Basic Dynamic Radial Load Rating N/A 2520 lbf | Basic Static Radial Load Rating Co N/A 1750 lbf |
CTB103SS | Shaft Diameter D N/A 1 3/16 in | Width A N/A 1.6250 in | Height H N/A 3.3750 in | Dimension L N/A 4.2500 in | Basic Dynamic Radial Load Rating N/A 3510 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
CTB104SSR | Shaft Diameter D N/A 1 1/4 in | Width A N/A 1.6250 in | Height H N/A 3.3750 in | Dimension L N/A 4.2500 in | Basic Dynamic Radial Load Rating N/A 3510 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
CTB104SS | Shaft Diameter D N/A 1 1/4 in | Width A N/A 1.7500 in | Height H N/A 3.8750 in | Dimension L N/A 4.5000 in | Basic Dynamic Radial Load Rating N/A 4560 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
CTB106SS | Shaft Diameter D N/A 1 3/8 in | Width A N/A 1.7500 in | Height H N/A 3.8750 in | Dimension L N/A 4.5000 in | Basic Dynamic Radial Load Rating N/A 4560 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
CTB107SS | Shaft Diameter D N/A 1 7/16 in | Width A N/A 1.7500 in | Height H N/A 3.8750 in | Dimension L N/A 4.5000 in | Basic Dynamic Radial Load Rating N/A 4560 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
CTB108SS | Shaft Diameter D N/A 1 1/2 in | Width A N/A 1.8750 in | Height H N/A 4.1250 in | Dimension L N/A 4.7500 in | Basic Dynamic Radial Load Rating N/A 5550 lbf | Basic Static Radial Load Rating Co N/A 4270 lbf |